PVM141ER10GS02AAA07000000A0A, PVM141ER10GS02AAA07000000A0A
123AL00883A
Recommended replacement: 123AL02101A
Product specifications
Characteristic | Value |
---|---|
PRODUCT | VAR DISP OCP PVM PUMP |
DISPLACEMENT | 141.0 CM3/R[8.60 IN3/R]230 BAR |
VALVE PLATE | IND (1800 RPM MAX) |
INPUT ROTATION | CW (RH) SHAFT ROTATION |
INPUT SHAFT | SAE J744-38-1 SAE C STR KY |
Mounting Flange | SAE J744-127-4 C4B |
MAIN PORT LOCATION | SIDE |
PORT OPTIONS | SAE J518 FP SAE AP |
PUMP SPECIAL FEATURES | AMDS (CONTAIN SSS) |
CONTROL | PFC W/ PO |
PRESSURE COMP SET | 227-234 BAR[3277-3393 LBF/IN2] |
FLOW COMP UNLD VLV RPC SET | 19-21 BAR[275.5-304.5 LBF/IN2] |
UNLD VLV TQ CONTROL SET | NONE |
COMP SPECIAL FEATURES | NONE |
AUXILIARY MOUNTING | AM CP |
Paint | BLACK [DEFAULT] |
Customer identification | None |
DESIGN CODE | A |
Brand | Vickers by Danfoss |
IPM FRAME SIZE | PVM Code A 141cc Pump |
Model Code | PVM141ER10GS02AAA07000000A0A |