Danfoss logo
PVM141ER18HS04AAA23000000A0A, PVM141ER18HS04AAA23000000A0A-product-details

PVM141ER18HS04AAA23000000A0A, PVM141ER18HS04AAA23000000A0A

123AL01139A

Recommended replacement: 123AL02099A


Tools

Product specifications

Characteristic
Value
PRODUCTVAR DISP OCP PVM PUMP
DISPLACEMENT141.0 CM3/R[8.60 IN3/R]230 BAR
VALVE PLATEIND (1800 RPM MAX)
INPUT ROTATIONCW (RH) SHAFT ROTATION
INPUT SHAFTSAE J744-32-1 SAE C STR KY
Mounting FlangeSAE J744-127-4 C4B
MAIN PORT LOCATIONSIDE
PORT OPTIONSSAE J518 FP SAE AP
PUMP SPECIAL FEATURESAMDS (CONTAIN SSS)
CONTROLIND CONTROL(PFC)
PRESSURE COMP SETNONE
FLOW COMP UNLD VLV RPC SET19-21 BAR[275.5-304.5 LBF/IN2]
UNLD VLV TQ CONTROL SETNONE
COMP SPECIAL FEATURESNONE
AUXILIARY MOUNTINGAM CP
PaintBLACK [DEFAULT]
Customer identificationNone
DESIGN CODEA
BrandVickers by Danfoss
IPM FRAME SIZEPVM Code A 141cc Pump
Model CodePVM141ER18HS04AAA23000000A0A