Danfoss logo
PVM141ER13JS02AAA2800000 CA0A-product-details

PVM141ER13JS02AAA2800000 CA0A

123AL01818A


Tools

Product specifications

Characteristic
Value
PRODUCTVAR DISP OCP PVM PUMP
DISPLACEMENT141.0 CM3/R[8.60 IN3/R]230 BAR
VALVE PLATEIND (1800 RPM MAX)
INPUT ROTATIONCW (RH) SHAFT ROTATION
INPUT SHAFTSAE J744-44-1 SAE D STR KY
Mounting flangeSAE J744-152-4 D4B
MAIN PORT LOCATIONSIDE
PORT OPTIONSSAE J518 FP SAE AP
PUMP SPECIAL FEATURESAMDS (CONTAIN SSS)
CONTROLPC
PRESSURE COMP SET276-284 BAR[4002-4118 LBF/IN2]
FLOW COMP UNLD VLV RPC SETNONE
UNLD VLV TQ CONTROL SETNONE
COMP SPECIAL FEATURESNONE
AUXILIARY MOUNTINGSAE B 2/4B 13T SPL
PaintBLACK [DEFAULT]
Customer identificationNone
DESIGN CODEA
BrandVickers by Danfoss