Danfoss logo
PVM074ER09GS02AAA23000001A0A, PVM074ER09GS02AAA23000001A0A-product-details

PVM074ER09GS02AAA23000001A0A, PVM074ER09GS02AAA23000001A0A

123AL02061A


Tools

Product specifications

Characteristic
Value
PRODUCTVAR DISP OCP PVM PUMP
DISPLACEMENT73.7 CM3/R[4.50 IN3/R] 280 BAR
VALVE PLATEIND (1800 RPM MAX)
INPUT ROTATIONCW (RH) SHAFT ROTATION
INPUT SHAFTSAE J744-32-1 SAE C STR KY
Mounting flangeSAE J744-127-4 C4B
MAIN PORT LOCATIONSIDE
PORT OPTIONSSAE J518 FP SAE AP
PUMP SPECIAL FEATURESAMDS (CONTAIN SSS)
CONTROLPC
PRESSURE COMP SET227-234 BAR[3277-3393 LBF/IN2]
FLOW COMP UNLD VLV RPC SETNONE
UNLD VLV TQ CONTROL SETNONE
COMP SPECIAL FEATURESNONE
AUXILIARY MOUNTINGAM CP
PaintBLACK [DEFAULT]
Customer identificationNone
DESIGN CODEA
BrandVickers by Danfoss
IPM FRAME SIZEPVM Code A 74cc Pump
Model CodePVM074ER09GS02AAA23000001A0A