Vickers by Danfoss PVM Series Open Circuit Piston Pump 02-335221 (RIGHT)

PVM131ER10GS0200A0700000 1A0A, PVM131ER10GS0200A0700000 1A0A

123AL02366A

Model code: PVM131ER10GS0200A0700000 1A0A

Recommended replacement: 12025986, 123AL02366A


Tools

Product specifications

Characteristic
Value
Description
AUXILIARY MOUNTING1AUXILIARY MOUNT COVER PLATE
BrandVICKERS BY DANFOSSVickers by Danfoss
CODE TITLEPVMVICKERS VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS
COMP SPECIAL FEATURES0NONE
CONTROLAPRESSURE COMPENSATOR
CUSTOMER IDENTIFICATION0NONE
DESIGN CODEAA
DISPLACEMENT131131.1 cm3/r [8.00 in3/r] (280 bar MAX)
FLOW COMP UNLD VLV RPC SET00NONE
INPUT ROTATIONRCLOCKWISE (RIGHTHAND)
INPUT SHAFT10SAE J744-38-1 SAE C-C STRAIGHT KEYED (MODEL 074 098 AND 131)
IPM FRAME SIZEPVM "A" 131PVM Code A 131cc Pump
MAIN PORT LOCATIONSSIDE
Model Code 1PVM131ER10GS0200A0700000 1A0A
MOUNTING FLANGEGSAE J744-127-4 (C 4-BOLT) (MODELS 057 074 098 AND 131)
PaintABLACK [DEFAULT]
PORT OPTIONS02SAE J518 FLANGE PORTS SAE AUXILIARY PORTS
PRESSURE COMP SET0766-74 BAR [957-1073 LBF/IN2]
PRODUCTVAR DISP OCP PVM PUMP
PUMP SPECIAL FEATURES00NONE (CONTAINS SINGLE SHAFT SEAL)
UNLD VLV TQ CONTROL SET00NONE
VALVE PLATEEINDUSTRIAL (1800 r/min MAX)