Product specifications
Characteristic | Value |
---|---|
PRODUCT | VAR DISP OCP PVM PUMP |
DISPLACEMENT | 18.0 CM3/R[1.1 IN3/R] 280 BAR |
VALVE PLATE | IND (1800 RPM MAX) |
INPUT ROTATION | CW (RH) SHAFT ROTATION |
INPUT SHAFT | SAE J744-19-1 SAE 19-1 STR KY |
MOUNTING FLANGE | SAE J744-82-2 C2B |
MAIN PORT LOCATION | SIDE |
PORT OPTIONS | SAE J518 FP SAE AP |
PUMP SPECIAL FEATURES | AMDS (CONTAIN SSS) |
CONTROL | PC |
PRESSURE COMP SET | 276-284 BAR[4002-4118 LBF/IN2] |
FLOW COMP UNLD VLV RPC SET | NONE |
UNLD VLV TQ CONTROL SET | NONE |
COMP SPECIAL FEATURES | NONE |
AUXILIARY MOUNTING | AM CP |
PAINT | BLACK [DEFAULT] |
Customer identification | NONE |
DESIGN CODE | A |
Brand | Vickers by Danfoss |
IPM FRAME SIZE | PVM Code A 18cc Pump |
Model Code | PVM018ER02AS02AAA28000001A0A |
Model Code 1 | PVM018ER02AS02AAA28000001A0A |