Danfoss logo
PVM141ER11GS02AAF00200001A0A, PVM141ER11GS02AAF00200001A0A-product-details

PVM141ER11GS02AAF00200001A0A, PVM141ER11GS02AAF00200001A0A

123AL02439A


Tools

Product specifications

Characteristic
Value
AUXILIARY MOUNTINGAM CP
BrandVickers by Danfoss
COMP SPECIAL FEATURESNONE
CONTROLIND CONTROL(PC)
Customer identificationNone
DESIGN CODEA
DISPLACEMENT141.0 CM3/R[8.60 IN3/R]230 BAR
FLOW COMP UNLD VLV RPC SET19-21 BAR[275.5-304.5 LBF/IN2]
INPUT ROTATIONCW (RH) SHAFT ROTATION
INPUT SHAFTSAE J744-32-4 SAE C 14T SPL
IPM FRAME SIZEPVM Code A 141cc Pump
MAIN PORT LOCATIONSIDE
Model CodePVM141ER11GS02AAF00200001A0A
MOUNTING FLANGESAE J744-127-4 C4B
PAINTBLACK [DEFAULT]
PORT OPTIONSSAE J518 FP SAE AP
PRESSURE COMP SETNONE
PRODUCTVAR DISP OCP PVM PUMP
PUMP SPECIAL FEATURESAMDS (CONTAIN SSS)
UNLD VLV TQ CONTROL SETNONE
VALVE PLATEIND (1800 RPM MAX)