Danfoss logo
Vickers by Danfoss PVM Series Open Circuit Piston Pump 123AL00273A (RIGHT)

PVM141ER14JS02AAB1622000 FB0A

123AL02474A


Tools

Product specifications

Characteristic
Value
AUXILIARY MOUNTINGSAE C-C 2/4B 17T SPL
BrandVickers by Danfoss
COMP SPECIAL FEATURESNONE
CONTROLPFC W/BDO
CUSTOMER IDENTIFICATIONNone
DESIGN CODEA
DISPLACEMENT141.0 CM3/R[8.60 IN3/R]230 BAR
FLOW COMP UNLD VLV RPC SET21-23 BAR[304.5-333.5 LBF/IN2]
INPUT ROTATIONCW (RH) SHAFT ROTATION
INPUT SHAFTSAE J744-44-4 SAE D 13T SPL
MAIN PORT LOCATIONSIDE
MOUNTING FLANGESAE J744-152-4 D4B
PAINTONA BLACK [ORIGINAL]
PORT OPTIONSSAE J518 FP SAE AP
PRESSURE COMP SET156-164 BAR[2262-2378 LBF/IN2]
PRODUCTVAR DISP OCP PVM PUMP
PUMP SPECIAL FEATURESAMDS (CONTAIN SSS)
UNLD VLV TQ CONTROL SETNONE
VALVE PLATEIND (1800 RPM MAX)