Danfoss logo
PVM098ER10GS02ASA28000001A0A, PVM098ER10GS02ASA28000001A0A-product-details

PVM098ER10GS02ASA28000001A0A, PVM098ER10GS02ASA28000001A0A

123AL02504A


Tools

Product specifications

Characteristic
Value
AUXILIARY MOUNTINGAM CP
BrandVickers by Danfoss
COMP SPECIAL FEATURESNONE
CONTROLPC
Customer identificationNONE
DESIGN CODEA
DISPLACEMENT98.3 CM3/R[6.00 IN3/R] 280 BAR
FLOW COMP UNLD VLV RPC SETNONE
INPUT ROTATIONCW (RH) SHAFT ROTATION
INPUT SHAFTSAE J744-38-1 SAE C STR KY
IPM FRAME SIZEPVM Code A 98cc Pump
MAIN PORT LOCATIONSIDE
Model codePVM098ER10GS02ASA28000001A0A
Mounting FlangeSAE J744-127-4 C4B
PORT OPTIONSSAE J518 FP SAE AP
PRESSURE COMP SET276-284 BAR[4002-4118 LBF/IN2]
PRODUCTVAR DISP OCP PVM PUMP
PaintBLACK [DEFAULT]
Pump special featuresNBR SS AMDS
UNLD VLV TQ CONTROL SETNONE
VALVE PLATEIND (1800 RPM MAX)