Danfoss logo
PVM141ER13GS02BYC2320000EA0A, PVM141ER13GS02BYC2320000EA0A-product-details

PVM141ER13GS02BYC2320000EA0A, PVM141ER13GS02BYC2320000EA0A

123AL02513A


Tools

Product specifications

Characteristic
Value
PRODUCTVAR DISP OCP PVM PUMP
DISPLACEMENT141.0 CM3/R[8.60 IN3/R]230 BAR
VALVE PLATEIND (1800 RPM MAX)
INPUT ROTATIONCW (RH) SHAFT ROTATION
INPUT SHAFTSAE J744-44-1 SAE D STR KY
Mounting FlangeSAE J744-127-4 C4B
MAIN PORT LOCATIONSIDE
PORT OPTIONSSAE J518 FP SAE AP
PUMP SPECIAL FEATURESAMDS HPSSS FOR IND APL
CONTROLPFC W/ PO
PRESSURE COMP SET227-234 BAR[3277-3393 LBF/IN2]
FLOW COMP UNLD VLV RPC SET19-21 BAR[275.5-304.5 LBF/IN2]
UNLD VLV TQ CONTROL SETNONE
COMP SPECIAL FEATURESNONE
AUXILIARY MOUNTINGSAE C 2/4B 14T SPL
PaintBLACK [DEFAULT]
Customer identificationNone
DESIGN CODEA
BrandVickers by Danfoss
IPM FRAME SIZEPVM Code A 141cc Pump
Model CodePVM141ER13GS02BYC2320000EA0A