Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 0.5510 |
| Item type | O-Ring |
| Outside diameter IN | 0.6210 |
| Product height in | 0.621 |
| Product height mm | 15.773 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product width in | 0.621 |
| Product width mm | 15.773 |
| Thickness IN | 7.0000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |