Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Inside diameter IN | 0.6800 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 2.0800 | |
| Product height in | 2.076 | |
| Product height mm | 52.730 | |
| Product length in | 0.700 | |
| Product length mm | 17.780 | |
| Product width in | 2.076 | |
| Product width mm | 52.73 | |
| Thickness IN | 0.7000 |
