Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 1.549 |
| Item type | O-Ring |
| Outside diameter IN | 1.652 |
| Product height in | 1.652 |
| Product height mm | 41.961 |
| Product length in | 0.103 |
| Product length mm | 2.616 |
| Product width in | 1.652 |
| Product width mm | 41.961 |
| Thickness IN | 0.103 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
