Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 4.987 |
| Item type | O-Ring |
| Outside diameter IN | 5.090 |
| Product height in | 5.090 |
| Product height mm | 129.286 |
| Product length in | 0.103 |
| Product length mm | 2.616 |
| Product width in | 5.090 |
| Product width mm | 129.286 |
| Thickness IN | 0.103 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |