PLUG HEX. SOCKET-PRESSU
113000
Tools113000 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.310 |
| Product height mm | 7.874 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product width in | 0.310 |
| Product width mm | 7.874 |