Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
275961
Shoe Rtnr-PVB10/15 PVQ20/32(DWNG-2759
275961
Tools
Add to comparison
Add to comparison
275961
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
3.250
Product height mm
82.550
Product length in
3.250
Product length mm
82.550
Product width in
0.420
Product width mm
10.668