PVB series pumps-product-category

PVB series pumps

PVB series axial piston pumps are available with either fixed or variable displacement. Their high performance ratings and efficiencies are achieved with a variety of hydraulic fluids.

Features and benefits

  • Standard adjustable maximum-volume screw and gauge ports provide flexibility
  • High overall efficiency reduces operating costs
  • Robust shaft bearings extend operating life and lower maintenance costs
  • Controllers are available to enhance machine control and help save energy

Specifications

  • Axial piston technology
  • Displacements from 10 cm3 to 61.6 cm3 [0.6 in3 to 3.75 in3]
  • Continuous pressure ratings up to 210 bar [3,000 psi]

Applications

  • Mining machinery
  • Injection-molding machines
  • Metal-forming machines
  • Oil and gas equipment
  • Conveyor lines
  • Primary metals