Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | 0.700 | |
| Product height mm | 17.780 | |
| Product length in | 2.959 | |
| Product length mm | 75.159 | |
| Product width in | 0.703 | |
| Product width mm | 17.856 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
