PistonShoe_L.jpg

Piston and Shoe PVH

02-306332


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Product height in0.920
Product height mm23.368
Product length in3.593
Product length mm91.262
Product width in0.920
Product width mm23.368

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm