Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
02-335123
Compensator, CG-30 (Dwg Nr 02-334069)
02-335123
Where to buy
Export PDF
Tools
Add to comparison
02-335123
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.400
Product height mm
35.560
Product length in
6.270
Product length mm
159.258
Product width in
2.100
Product width mm
53.340