Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | KITO-RINGPLUG | KitO-ringPlug |
| Product height in | 0.990 | |
| Product height mm | 25.146 | |
| Product length in | 5.530 | |
| Product length mm | 140.462 | |
| Product material | CAST IRON | Cast iron |
| Product width in | 1.800 | |
| Product width mm | 45.720 |
