Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
02-335132
Comp,CD-21-PVB (assydwgNr02-334070)
02-335132
Where to buy
Export PDF
Tools
Add to comparison
02-335132
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.940
Product height mm
49.276
Product length in
6.937
Product length mm
176.200
Product width in
1.166
Product width mm
29.616