PISTON & SHOE S/A
02-335670
Tools02-335670 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.674 |
| Product height mm | 17.130 |
| Product length in | 2.030 |
| Product length mm | 51.562 |
| Product material | Carbon steel |
| Product width in | 0.674 |
| Product width mm | 17.130 |