Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SADDLE BEARING | Saddle bearing |
| Product height in | 1.670 | |
| Product height mm | 42.418 | |
| Product length in | 1.675 | |
| Product length mm | 42.545 | |
| Product width in | 0.709 | |
| Product width mm | 18.009 |
