Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
02-340318-SP
SADDLE BEARING S/APVH18-40
02-340318-SP
Tools
Add to comparison
Add to comparison
02-340318-SP
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
BEARING
Bearing
Product height in
3.350
Product height mm
85.090
Product length in
0.710
Product length mm
18.034
Product width in
1.680
Product width mm
42.672