REMOTE CONTROL COMP Kit
02-348262
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 5.180 |
| Product height mm | | 131.572 |
| Product length in | | 8.720 |
| Product length mm | | 221.488 |
| Product width in | | 6.500 |
| Product width mm | | 165.100 |