Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | 7.720 | |
| Product height mm | 196.088 | |
| Product length in | 0.160 | |
| Product length mm | 4.064 | |
| Product width in | 7.720 | |
| Product width mm | 196.088 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |