Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 1.989 |
| Item type | O-Ring |
| Outside diameter IN | 2.129 |
| Product height in | 2.129 |
| Product height mm | 54.077 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product material | NITRILE |
| Product width in | 2.129 |
| Product width mm | 54.077 |
| Thickness IN | 7.000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
