Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Inside diameter IN | 0.362 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.4650 | |
| Product height in | 0.465 | |
| Product height mm | 11.811 | |
| Product length in | 0.103 | |
| Product length mm | 2.616 | |
| Product width in | 0.465 | |
| Product width mm | 11.811 | |
| Thickness IN | 0.103 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |