Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | 1.068 | |
| Product height mm | 27.127 | |
| Product length in | 0.103 | |
| Product length mm | 2.616 | |
| Product width in | 1.068 | |
| Product width mm | 27.127 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |