Product specifications
Characteristic | Value | Description |
|---|---|---|
| Code title | PVM | VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS |
| DISPLACEMENT | 018 | 18.0 cm3/r [1.1 in3/r] (315 bar MAX) |
| VALVE PLATE | M | HIGH SPEEDS VERSION |
| INPUT ROTATION | R | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | 05 | SAE J744-22-1, SAE B, STRAIGHT KEYED (MODEL 010, 013, 018 AND 045) |
| Mounting Flange | A | SAE J744-82-2 (A 2-BOLT) (MODEL 010, 013 AND 018) |
| MAIN PORT LOCATION | S | SIDE |
| PORT OPTIONS | 2 | SAE J518 FLANGE PORTS, SAE AUXILIARY PORTS |
| CONTROL | C | PRESSURE AND FLOW COMPENSATOR WITH PLUGGED ORIFICE |
| PRESSURE COMP SETTING | 230 | 230±4 bar [3335±58 lbf/in2][DEFAULT][OVERBORE CC] |
| FLOW COMP SETTING | 20 | 20±1 bar [290±14.5 lbf/in2][DEFAULT] |
| POWER CONTROL SETTING | 000 | NONE |
| AUXILIARY MOUNTING | 0 | NONE (NON-THROUGH DRIVE) |
| Paint | A | BLACK [DEFAULT] |
| DESIGN CODE | B | B |
| DIFFERENTIATOR | - | - |
| PUMP SPECIAL FEATURES | 00 | ADJUSTABLE MAX DISPLACEMENT STOP [DEFAULT] |
| COMPENSATOR SPECIAL FEATURES | 0 | NONE |
| Customer identification | 0 | NONE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | PVM "B" 018 | PVM Code B 18cc Pump |
| Model Code 1 | PVM018MR05AS2C230200000AB-0000 |