Combination Unit - PVM131+PVM131+V20H, COMBINATION UNIT - PVM131+PVM1-product-details

Combination Unit - PVM131+PVM131+V20H, COMBINATION UNIT - PVM131+PVM1

11428378

Model code: COMBINATION UNIT - PVM131+PVM1


Tools

Product specifications

Characteristic
Value
Description
CODE TITLEPVMVARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS
DISPLACEMENT131131.1 cm3/r [8.00 in3/r] (315 bar MAX)
BrandVICKERS BY DANFOSSVickers by Danfoss
CODE TITLEPVMVARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS
DISPLACEMENT131131.1 cm3/r [8.00 in3/r] (315 bar MAX)
IPM FRAME SIZEPVM "B" 131PVM Code B 131cc Pump
Model Code 1COMBINATION UNIT - PVM131+PVM1

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm