Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Class | CLASS 12.9 | Class 12.9 |
| Head style | HEX | Hex |
| Material | ALLOY STEEL | Alloy steel |
| Product height in | 0.510 | |
| Product height mm | 12.954 | |
| Product length in | 1.689 | |
| Product length mm | 42.901 | |
| Product width in | 0.510 | |
| Product width mm | 12.954 | |
| Thread size | M8X1.25 | M8X1.25 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |