Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Head style | SOCKET CAP | Socket cap |
| Material | CARBON STEEL | Carbon steel |
| Thread size | M12X1.75 | M12X1.75 |
| Thread type | METRIC | Metric |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
