Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Class | CLASS 12.9 | Class 12.9 |
| Head style | HEX | Hex |
| Material | ALLOY STEEL | Alloy steel |
| Product height in | 0.700 | |
| Product height mm | 17.780 | |
| Product length in | 2.830 | |
| Product length mm | 71.882 | |
| Product width in | 0.700 | |
| Product width mm | 17.780 | |
| Thread size | M16X1.75 | M16X1.75 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |