Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Class | CLASS 12.9 | Class 12.9 |
| Diameter MM | 4.00 | |
| Drive design | SLOTTED | Slotted |
| Head style | FLAT | Flat |
| Material | ALLOY STEEL | Alloy steel |
| Thread size | M4X.07 | M4X.07 |
| Thread type | METRIC | Metric |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
