Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Seal |
| Product height in | 1.764 |
| Product height mm | 44.806 |
| Product length in | 0.298 |
| Product length mm | 7.569 |
| Product material | Carbon steel |
| Product width in | 1.764 |
| Product width mm | 44.806 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
