Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
115044-002
O RING
115044-002
Tools
Add to comparison
Add to comparison
115044-002
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.303
Product height mm
7.696
Product length in
0.064
Product length mm
1.626
Product width in
0.303
Product width mm
7.696
General specifications
Characteristic
Value
Proposition 65
Cancer and Reproductive Harm