Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | O-ring |
| Product height in | 0.563 |
| Product height mm | 14.300 |
| Product length in | 0.480 |
| Product length mm | 12.192 |
| Product width in | 0.563 |
| Product width mm | 14.300 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |