Product specifications
Characteristic | Value | Description |
|---|---|---|
| Code title | PVM | VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS |
| DISPLACEMENT | 131 | 131.1 cm3/r [8.00 in3/r] (315 bar MAX) |
| VALVE PLATE | E | INDUSTRIAL (1800 r/min MAX) |
| INPUT ROTATION | R | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | 11 | SAE J744-32-4, SAE C, 14T SPLINE (MODEL 057 074,098 AND 131) |
| Mounting Flange | G | SAE J744-127-4 (C 4-BOLT)(MODELS 057,074,098 AND 131) |
| MAIN PORT LOCATION | S | SIDE |
| PORT OPTIONS | 2 | SAE J518 FLANGE PORTS, SAE AUXILIARY PORTS |
| CONTROL | C | PRESSURE AND FLOW COMPENSATOR WITH PLUGGED ORIFICE |
| Pressure comp setting | 250 | 250±4 bar [3625±58 lbf/in2] |
| FLOW COMP SETTING | 20 | 20±1 bar [290±14.5 lbf/in2][DEFAULT] |
| POWER CONTROL SETTING | 000 | NONE |
| AUXILIARY MOUNTING | C | SAE B, 2-/4-BOLT, 13T SPLINE (MODELS 045,057,074 098 AND 131) |
| Paint | A | BLACK [DEFAULT] |
| DESIGN CODE | B | B |
| DIFFERENTIATOR | - | - |
| Pump special features | AK | DESTROKE TO 112.09 ML\REV |
| COMPENSATOR SPECIAL FEATURES | 0 | NONE |
| Customer identification | 0 | NONE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | PVM "B" 131 | PVM Code B 131cc Pump |
| Model Code 1 | PVM131ER11GS2C25020000CAB-AK00 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |