Product specifications
Characteristic | Value | Description |
|---|---|---|
| Code title | PVM | VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS |
| DISPLACEMENT | 018 | 18.0 cm3/r [1.1 in3/r] (315 bar MAX) |
| VALVE PLATE | E | INDUSTRIAL (1800 r/min MAX) |
| INPUT ROTATION | R | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | 05 | SAE J744-22-1, SAE B, STRAIGHT KEYED (MODEL 010, 013, 018 AND 045) |
| Mounting Flange | C | SAE J744-101-2(B 2-BOLT) (MODELS 010, 013, 018 AND 045) |
| MAIN PORT LOCATION | S | SIDE |
| PORT OPTIONS | 1 | SAE J514 TUBE PORTS, SAE AUXILIARY PORTS (Model 010, 013, 018 AND 045) |
| CONTROL | A | PRESSURE COMPENSATOR |
| Pressure comp setting | 315 | 315 bar [4567 lbf/in2][DEFAULT] |
| FLOW COMP SETTING | 00 | NONE |
| POWER CONTROL SETTING | 000 | NONE |
| AUXILIARY MOUNTING | 0 | NONE (NON-THROUGH DRIVE) |
| Paint | A | BLACK [DEFAULT] |
| DESIGN CODE | B | B |
| DIFFERENTIATOR | - | - |
| Pump special features | MC | MARINE CERTIFICATION-CCS |
| COMPENSATOR SPECIAL FEATURES | 0 | NONE |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | PVM "B" 018 | PVM Code B 18cc Pump |
| Model Code 1 | PVM018ER05CS1A315000000AB-MC00 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
