Product specifications
Characteristic | Value | Description |
|---|---|---|
| Code title | PVM | VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS |
| DISPLACEMENT | 045 | 45.1 cm3/r [2.75 in3/r] (315 bar MAX) |
| VALVE PLATE | E | INDUSTRIAL (1800 r/min MAX) |
| INPUT ROTATION | R | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | 07 | SAE J744-22-4, SAE B, 13T SPLINE (MODEL 010, 013, 018,045 AND 057) |
| Mounting Flange | C | SAE J744-101-2(B 2-BOLT) (MODELS 010, 013, 018 AND 045) |
| MAIN PORT LOCATION | S | SIDE |
| PORT OPTIONS | 1 | SAE J514 TUBE PORTS, SAE AUXILIARY PORTS (Model 010, 013, 018 AND 045) |
| CONTROL | C | PRESSURE AND FLOW COMPENSATOR WITH PLUGGED ORIFICE |
| Pressure comp setting | 230 | 230±4 bar [3335±58 lbf/in2][DEFAULT][OVERBORE CC] |
| FLOW COMP SETTING | 11 | 11±1 bar [159.5±14.5 lbf/in2][DEFAULT] |
| POWER CONTROL SETTING | 000 | NONE |
| AUXILIARY MOUNTING | 0 | NONE (NON-THROUGH DRIVE) |
| Paint | A | BLACK [DEFAULT] |
| DESIGN CODE | B | B |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | PVM "B" 045 | PVM Code B 45cc Pump |
| Model Code 1 | PVM045ER07CS1C230110000AB |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
