PVM Piston Pump code B - Mounting flange installation-G A-2215-006

PVM057ER09GS2L315200201AB-0000, PVM057ER09GS2L315200201AB-0000

12009414

Model code: PVM-057-E-R-09-G-S-2-L-315-20-020-1-A-B


Tools

Product specifications

Characteristic
Value
Description
CODE TITLEPVMVARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS
DISPLACEMENT05757.4 cm3/r [3.50 in3/r] (315 bar MAX)
VALVE PLATEEINDUSTRIAL (1800 r/min MAX)
INPUT ROTATIONRCLOCKWISE (RIGHTHAND)
INPUT SHAFT09SAE J744-32-1, SAE C, STRAIGHT KEYED (MODEL 057,074,098 AND 131)
MOUNTING FLANGEGSAE J744-127-4 (C 4-BOLT)(MODELS 057,074,098 AND 131)
MAIN PORT LOCATIONSSIDE
PORT OPTIONS2SAE J518 FLANGE PORTS, SAE AUXILIARY PORTS
CONTROLLPRESSURE AND FLOW COMPENSATOR WITHOUT BLEED DOWN ORIFICE AND WITH TORQUE CONTROL (MODEL 057 THRU 141)
PRESSURE COMP SETTING315315 bar [4567 lbf/in2][DEFAULT]
FLOW COMP SETTING2020±1 bar [290±14.5 lbf/in2][DEFAULT]
POWER CONTROL SETTING02020kW 1500rpm [57,63,74,81,98,106 AND 141 cm3/r]
AUXILIARY MOUNTING1AUXILIARY A-MOUNT WITH COVER PLATE AND NO COUPLER
PaintABLACK [DEFAULT]
DESIGN CODEBB
DIFFERENTIATOR--
PUMP SPECIAL FEATURES00ADJUSTABLE MAX DISPLACEMENT STOP [DEFAULT]
COMPENSATOR SPECIAL FEATURES0NONE
CUSTOMER IDENTIFICATION0NONE
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZEPVM "B" 057PVM Code B 57cc Pump
Model Code 1PVM057ER09GS2L315200201AB-0000

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm