Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | FRONT SHAFT BEARING | Front shaft bearing |
| Product height mm | 62.000 | |
| Product length mm | 62.000 | |
| Product width mm | 19.000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |