PVM Piston Pump code B - Mounting flange installation-C A-2215-003

PVM045ER05CS2C070200000AB, PVM045ER05CS2C070200000AB

123AL00027B

Model code: PVM-045-E-R-05-C-S-2-C-070-20-000-0-A-B


Tools

Product specifications

Characteristic
Value
Description
CODE TITLEPVMVARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS
DISPLACEMENT04545.1 cm3/r [2.75 in3/r] (315 bar MAX)
Valve plateEINDUSTRIAL (1800 r/min MAX)
Input rotationRCLOCKWISE (RIGHTHAND)
INPUT SHAFT05SAE J744-22-1, SAE B, STRAIGHT KEYED (MODEL 010, 013, 018 AND 045)
Mounting FlangeCSAE J744-101-2(B 2-BOLT) (MODELS 010, 013, 018 AND 045)
MAIN PORT LOCATIONSSIDE
PORT OPTIONS2SAE J518 FLANGE PORTS, SAE AUXILIARY PORTS
CONTROLCPRESSURE AND FLOW COMPENSATOR WITH PLUGGED ORIFICE
PRESSURE COMP SETTING070070±4 bar [1015±58 lbf/in2][DEFAULT]
FLOW COMP SETTING2020±1 bar [290±14.5 lbf/in2][DEFAULT]
POWER CONTROL SETTING000NONE
Auxiliary mounting0NONE (NON-THROUGH DRIVE)
PaintABLACK [DEFAULT]
DESIGN CODEBB
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZEPVM "B" 045PVM Code B 45cc Pump
Model Code 1PVM045ER05CS2C070200000AB

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm