Vickers by Danfoss PVM Series Open Circuit Piston Pump PVM074ER09GS02AAL2820020 (RIGHT)

PVM141ER13GS2C230200000AB, PVM141ER13GS2C230200000AB

123AL00077B

Model code: PVM-141-E-R-13-G-S-2-C-230-20-000-0-A-B


Tools

Product specifications

Characteristic
Value
Description
CODE TITLEPVMVARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS
DISPLACEMENT141141.0 cm3/r [8.60 in3/r] (230 bar MAX)
VALVE PLATEEINDUSTRIAL (1800 r/min MAX)
INPUT ROTATIONRCLOCKWISE (RIGHTHAND)
INPUT SHAFT13SAE J744-44-1, SAE D, STRAIGHT KEYED (MODEL 131)
Mounting FlangeGSAE J744-127-4 (C 4-BOLT)(MODELS 057,074,098 AND 131)
MAIN PORT LOCATIONSSIDE
PORT OPTIONS2SAE J518 FLANGE PORTS, SAE AUXILIARY PORTS
CONTROLCPRESSURE AND FLOW COMPENSATOR WITH PLUGGED ORIFICE
PRESSURE COMP SETTING230230±4 bar [3335±58 lbf/in2][DEFAULT][OVERBORE CC]
FLOW COMP SETTING2020±1 bar [290±14.5 lbf/in2][DEFAULT]
POWER CONTROL SETTING000NONE
AUXILIARY MOUNTING0NONE (NON-THROUGH DRIVE)
PaintABLACK [DEFAULT]
DESIGN CODEBB
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZEPVM "B" 141PVM Code B 141cc Pump
Model Code 1PVM141ER13GS2C230200000AB
Product height in10.350
Product height mm262.890
Product length in12.030
Product length mm305.562
Product width in11.590

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm