Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 3.250 |
| Item type | O-Ring |
| Outside diameter IN | 3.4380 |
| Product height in | 3.438 |
| Product height mm | 87.313 |
| Product length in | 0.094 |
| Product length mm | 2.381 |
| Product material | Buna-N (nitrile) |
| Product width in | 3.438 |
| Product width mm | 87.313 |
| Thickness IN | 0.094 |