Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 0.194 |
| Product height mm | 4.928 |
| Product length in | 0.500 |
| Product length mm | 12.700 |
| Product material | Carbon steel |
| Product width in | 0.194 |
| Product width mm | 4.928 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
