Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | 0.190 | |
| Product height mm | 4.826 | |
| Product length in | 0.380 | |
| Product length mm | 9.652 | |
| Product width in | 0.190 | |
| Product width mm | 4.826 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
