Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 16103-103SP | |
| End size 1 | -3 | -3 |
| End type 1 | MALE ORB ISO 11926-3 | Male ORB ISO 11926-3 |
| Hex size 5 IN | 0.472 | |
| Hex size 5 MM | 12.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 16103 | 16103 |
| Thread sealant | NO | No |
| Thread size 1 | 3/8-24 UNF | 3/8-24 UNF |